IESNA:LM-63-2002
[TEST]P243549
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-55)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S124DRP-H795D935-X4F0-XX-UDD-D-W
[LUMINAIRE]DEFINE 4 DIRECT RECESSED WITH SATIN DROP DIFFUSER.
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP](184) 3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2586
TILT=NONE
184 -1 1 73 5 1 1 0.3125 3.875 0.08333
1 1 23.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
756.5 759.7 757.3 752.4 745.2 735.6 725.1 713.1 697.8 682.5
664 644.7 625.4 604.5 582 558.7 535.4 510.5 485.6 460.6
432.5 405.2 379.4 349.7 322.4 294.2 264.5 235.5 206.6 176.1
147.1 119 90.8 68.3 45.8 27.3 13.7 12.1 11.3 10.5
9.6 8.8 8 7.2 6.4 5.6 5.6 4.8 4.8 4
3.2 3.2 2.4 2.4 1.6 1.6 1.6 0.8 0.8 0.8
0 0 0 0 0 0 0 0 0 0
0 0 0
756.5 757.3 754.1 750 743.6 735.6 726.7 714.7 700.2 685.7
669.6 652 633.5 612.6 591.7 570 549.1 524.1 500.8 476.7
450.2 424.5 399.5 372.2 344.9 318.3 291 262.1 233.9 205.8
178.5 151.9 127 102.1 81.2 63.5 47.4 42.6 38.6 35.4
31.4 28.1 24.9 21.7 18.5 16.1 12.9 9.6 7.2 4.8
2.4 2.4 2.4 1.6 1.6 0.8 0.8 0.8 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
756.5 750.8 748.4 745.2 740.4 733.2 724.3 713.9 701.8 687.3
672.1 656.8 639.1 621.4 600.5 580.4 561.1 540.2 517.7 495.2
471.9 448.6 423.7 398.7 373 347.3 320.8 293.4 267.7 240.4
213.8 188.9 164 140.7 119.8 100.5 85.2 78.8 74 69.1
65.1 60.3 56.3 52.3 48.2 43.4 39.4 35.4 31.4 27.3
23.3 19.3 15.3 11.3 7.2 4.8 1.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
756.5 755.7 754.9 752.4 746.8 740.4 732.4 721.9 710.6 697
681.7 665.6 648.7 631.1 613.4 594.1 574 553.9 533 511.3
488 464.7 442.1 418.8 393.1 367.4 340.9 315.9 290.2 263.7
238 213.8 188.9 167.2 145.5 124.6 108.5 102.1 97.3 91.6
86.8 82 77.2 72.4 67.5 62.7 57.9 53.1 48.2 44.2
39.4 34.6 29.7 25.7 20.9 16.9 12.9 8.8 4.8 0.8
0 0 0 0 0 0 0 0 0 0
0 0 0
756.5 754.9 754.1 751.6 746.8 740.4 731.5 721.9 710.6 697
681.7 667.2 651.2 634.3 615.8 597.3 578 557.9 537.8 516.9
494.4 471.9 447 423.7 398.7 373 349.7 323.2 295.8 271.7
247.6 220.3 197 173.6 153.5 132.6 116.6 110.1 103.7 98.9
94.1 89.2 84.4 79.6 74.8 69.9 65.1 59.5 54.7 49.8
45 40.2 35.4 30.5 25.7 21.7 16.9 12.1 8 4
0 0 0 0 0 0 0 0 0 0
0 0 0
